??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11138 - FRH 150-75 U4
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11138 - Archimedes screw module, Explosive environment - FRH 150-75 U4
Bill of material
Archimedys-Exventys - 11138 - FRH 150-75 U4
REF
Part Number
11138 - FRH 150-75 U4
DESC
Description
Archimedes screw module, Explosive environment, pitch 75 mm, Right hand FRH 150-75 U4
SENSPAS
Thread direction
Right
D1
Outside dimension
150 mm
D2
Outside dimension
6 Inch
A1
Diameter of the core
57 mm
A2
Diameter of the core
2.24 Inch
F1
Functional height
40 mm
F2
Functional height
1.57 Inch
H1
Axe cross section
32 mm
H2
Axe cross section
1.26 Inch
PAS1
Pas
75 mm
PAS2
Pas
2.95 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.068
TAUXREP2
Filling level 100%. Outputper rotation
2.4 ft³
MASSE1
Mass of a module
600 g
MASSE2
Mass of a module
1.32 lb
Download CAD models
Previews - 3D