??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11299 - MRH 305-150 U2
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11299 - Archimedes screw module, Food contact - MRH 305-150 U2
Bill of material
Archimedys-Exventys - 11299 - MRH 305-150 U2
REF
Part Number
11299 - MRH 305-150 U2
DESC
Description
Archimedes screw module, Food contact, pitch 150 mm, Right hand MRH 305-150 U2
SENSPAS
Thread direction
Right
D1
Outside dimension
304.8 mm
D2
Outside dimension
12 Inch
A1
Diameter of the core
60 mm
A2
Diameter of the core
2.36 Inch
F1
Functional height
150 mm
F2
Functional height
5.91 Inch
H1
Axe cross section
32 mm
H2
Axe cross section
1.26 Inch
PAS1
Pas
150 mm
PAS2
Pas
5.91 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.6278
TAUXREP2
Filling level 100%. Outputper rotation
22.1705 ft³
MASSE1
Mass of a module
1900 g
MASSE2
Mass of a module
4.19 lb
Download CAD models
Previews - 3D