??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11061 - FRH 50-50 U2
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11061 - Archimedes screw module, Food contact - FRH 50-50 U2
Bill of material
Archimedys-Exventys - 11061 - FRH 50-50 U2
REF
Part Number
11061 - FRH 50-50 U2
DESC
Description
Archimedes screw module, Food contact, pitch 50 mm, Right hand FRH 50 50 U2
SENSPAS
Thread direction
Right
D1
Outside dimension
50.8 mm
D2
Outside dimension
2 Inch
A1
Diameter of the core
24 mm
A2
Diameter of the core
0.94 Inch
F1
Functional height
22.5 mm
F2
Functional height
0.89 Inch
H1
Axe cross section
13 mm
H2
Axe cross section
0.51 Inch
PAS1
Pas
50 mm
PAS2
Pas
1.97 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0
TAUXREP2
Filling level 100%. Outputper rotation
0 ft³
MASSE1
Mass of a module
37 g
MASSE2
Mass of a module
0.08 lb
Download CAD models
Previews - 3D