??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11298 - MRH 305-300 U2
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11298 - Archimedes screw module, Food contact - MRH 305-300 U2
Bill of material
Archimedys-Exventys - 11298 - MRH 305-300 U2
REF
Part Number
11298 - MRH 305-300 U2
DESC
Description
Archimedes screw module, Food contact, pitch 300 mm, Right hand MRH 305-300 U2
SENSPAS
Thread direction
Right
D1
Outside dimension
304.8 mm
D2
Outside dimension
12 Inch
A1
Diameter of the core
60 mm
A2
Diameter of the core
2.36 Inch
F1
Functional height
300 mm
F2
Functional height
11.81 Inch
H1
Axe cross section
32 mm
H2
Axe cross section
1.26 Inch
PAS1
Pas
300 mm
PAS2
Pas
11.81 Inch
TAUXREP1
Filling level 100%. Outputper rotation
1.2556
TAUXREP2
Filling level 100%. Outputper rotation
44.34 ft³
MASSE1
Mass of a module
2300 g
MASSE2
Mass of a module
5.07 lb
Download CAD models
Previews - 3D