??
Селекция на CAD модел
Налични продукти: 1
Archimedys-Exventys - 11052 - MRH 76-40 U2
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11052 - Archimedes screw module, Food contact, pitch 40 mm, Right hand MRH 76-40 U2
Bill of material
Archimedys-Exventys - 11052 - MRH 76-40 U2
REF
Part Number
11052 - MRH 76-40 U2
DESC
Description
Archimedes screw module, Food contact, pitch 40 mm, Right hand MRH 76-40 U2
SENSPAS
Thread direction
Right
D1
Outside dimension
76.2 mm
D2
Outside dimension
3 Inch
A1
Diameter of the core
30 mm
A2
Diameter of the core
1.18 Inch
F1
Functional height
40 mm
F2
Functional height
1.57 Inch
H1
Axe cross section
17 mm
H2
Axe cross section
0.67 Inch
PAS1
Pas
40 mm
PAS2
Pas
1.57 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.0093
TAUXREP2
Filling level 100%. Outputper rotation
0.3284 ft³
MASSE1
Mass of a module
85 g
MASSE2
Mass of a module
0.19 lb
Сваляне на CAD модели
Previews - 3D