??
Селекция на CAD модел
Налични продукти: 1
Archimedys-Exventys - 11050 - TRH 76-80 U2
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11050 - Archimedes screw module, Food contact, pitch 80 mm, Right hand TRH 76-80 U2
Bill of material
Archimedys-Exventys - 11050 - TRH 76-80 U2
REF
Part Number
11050 - TRH 76-80 U2
DESC
Description
Archimedes screw module, Food contact, pitch 80 mm, Right hand TRH 76-80 U2
SENSPAS
Thread direction
Right
D1
Outside dimension
76.2 mm
D2
Outside dimension
3 Inch
A1
Diameter of the core
30 mm
A2
Diameter of the core
1.18 Inch
F1
Functional height
80 mm
F2
Functional height
3.15 Inch
H1
Axe cross section
17 mm
H2
Axe cross section
0.67 Inch
PAS1
Pas
80 mm
PAS2
Pas
3.15 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.018
TAUXREP2
Filling level 100%. Outputper rotation
0.009 ft³
MASSE1
Mass of a module
110 g
MASSE2
Mass of a module
0.24 lb
Сваляне на CAD модели
Previews - 3D