??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11135 - TRH 150-150 U4
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11135 - Archimedes screw module, Explosive environment - TRH 150-150 U4
Bill of material
Archimedys-Exventys - 11135 - TRH 150-150 U4
REF
Part Number
11135 - TRH 150-150 U4
DESC
Description
Archimedes screw module, Explosive environment, pitch 150 mm , Right hand TRH 150-150 U4
SENSPAS
Thread direction
Right
D1
Outside dimension
150 mm
D2
Outside dimension
6 Inch
A1
Diameter of the core
57 mm
A2
Diameter of the core
2.24 Inch
F1
Functional height
150 mm
F2
Functional height
5.91 Inch
H1
Axe cross section
32 mm
H2
Axe cross section
1.26 Inch
PAS1
Pas
150 mm
PAS2
Pas
5.91 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.136
TAUXREP2
Filling level 100%. Outputper rotation
4.8 ft³
MASSE1
Mass of a module
650 g
MASSE2
Mass of a module
1.43 lb
Download CAD models
Previews - 3D