??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11139 - TRH 102-100 U4
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11139 - Archimedes screw module, Explosive environment - TRH 102-100 U4
Bill of material
Archimedys-Exventys - 11139 - TRH 102-100 U4
REF
Part Number
11139 - TRH 102-100 U4
DESC
Description
Archimedes screw module, Explosive environment, pitch 150 mm, Right hand TRH 102-100 U4
SENSPAS
Thread direction
Right
D1
Outside dimension
101.6 mm
D2
Outside dimension
4 Inch
A1
Diameter of the core
39 mm
A2
Diameter of the core
1.54 Inch
F1
Functional height
100 mm
F2
Functional height
3.94 Inch
H1
Axe cross section
22 mm
H2
Axe cross section
0.87 Inch
PAS1
Pas
100 mm
PAS2
Pas
3.94 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.04
TAUXREP2
Filling level 100%. Outputper rotation
1.46 ft³
MASSE1
Mass of a module
230 g
MASSE2
Mass of a module
0.51 lb
Download CAD models
Previews - 3D