??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11134 - MLH 150-150 U2
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11134 - Archimedes screw module, Food contact - MLH 150-150 U2
Bill of material
Archimedys-Exventys - 11134 - MLH 150-150 U2
REF
Part Number
11134 - MLH 150-150 U2
DESC
Description
Archimedes screw module, Food contact, pitch 150 mm, Left hand MLH 150-150 U2
SENSPAS
Thread direction
Left
D1
Outside dimension
150 mm
D2
Outside dimension
6 Inch
A1
Diameter of the core
57 mm
A2
Diameter of the core
2.24 Inch
F1
Functional height
150 mm
F2
Functional height
5.91 Inch
H1
Axe cross section
32 mm
H2
Axe cross section
1.26 Inch
PAS1
Pas
150 mm
PAS2
Pas
5.91 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.136
TAUXREP2
Filling level 100%. Outputper rotation
4.8 ft³
MASSE1
Mass of a module
650 g
MASSE2
Mass of a module
1.43 lb
Download CAD models
Previews - 3D