??
CAD model selection
Selectable products: 1
Archimedys-Exventys - 11149 - MRH 50-25 U4
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11149 - Archimedes screw module, Explosive environment - MRH 50-25 U4
Bill of material
Archimedys-Exventys - 11149 - MRH 50-25 U4
REF
Part Number
11149 - MRH 50-25 U4
DESC
Description
Archimedes screw module, Explosive environment, pitch 25 mm, Right hand MRH 50-25 U4
SENSPAS
Thread direction
Right
D1
Outside dimension
50.8 mm
D2
Outside dimension
2 Inch
A1
Diameter of the core
24 mm
A2
Diameter of the core
0.94 Inch
F1
Functional height
25 mm
F2
Functional height
0.98 Inch
H1
Axe cross section
13 mm
H2
Axe cross section
0.51 Inch
PAS1
Pas
25 mm
PAS2
Pas
0.98 Inch
TAUXREP1
Filling level 100%. Outputper rotation
0.0024
TAUXREP2
Filling level 100%. Outputper rotation
0.0847 ft³
MASSE1
Mass of a module
30 g
MASSE2
Mass of a module
0.07 lb
Download CAD models
Previews - 3D